DD184

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
5.5 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
24.95 1   
Cannot be ordered at this time.
SparkFun Infrared Temperature Breakout - TMP006
Retired SEN-11859
14.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
MPU-6000 - Motion Processing Unit
Retired SEN-11234
12.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
Rotary Encoder - 200 P/R
Retired COM-10790
30.88
You save:
1.62 (5%)
1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Piezo Element
In stock SEN-10293
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.25 1   
Miniature Solar Cell - CPC1822
Retired PRT-09962
3.9 2   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
Crimp Pins for Dust Sensor Connector
Retired PRT-09728
0.6 6   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Miniature Solar Cell - BPW34
In stock PRT-09541
6.4 4   
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Piezo Vibration Sensor - Small Vertical
20 available SEN-09199
9.95 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Slide Potentiometer Knob - X-Large
27 available COM-09120
1.6 1   
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
12.5 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
SoftPot Membrane Potentiometer - 500mm
26 available SEN-08681
25.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Reed Switch
In stock COM-08642
2.1 1   
Electret Microphone
In stock COM-08635
1.05 1   
JST Vertical Connector
In stock PRT-08613
0.95 1   
USB micro USB SMD Connector
Retired PRT-08533
1.5 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Crystal 32kHz
In stock COM-00540
1.6 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
USB Mini-B SMD Connector
In stock PRT-00587
1.6 1   
SparkFun Breadboard Power Supply 5V/3.3V
32 available PRT-00114
11.95 1   
SparkFun SSOP to DIP Adapter - 8-Pin
In stock BOB-00497
3.5 1   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Only 14 left! COM-00527
2.1 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Humidity and Temperature Sensor - SHT15
Retired COM-08227
28.95 1   
Cannot be ordered at this time.
Momentary Reset Switch SMD
Retired COM-08229
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Triple Output LED RGB - SMD
In stock COM-07844
0.56
You save:
1.69 (75%)
1   
Ethernet Interface Board - ENC28J60
Retired BOB-00765
34.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Bluetooth SMD Module - RN-42 (v6.15)
Retired WRL-12574
37.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Slip Ring - 12 Wire (2A)
Only 3 left! ROB-13065
21.5 1   
RFduino - Simblee DIP
Retired DEV-13768
29.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
Total: 1054.51