GPS Project

by kerpow

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SD/MMC Card Breakout
In stock BOB-12941
11.5 1   
SparkFun Logic Level Converter - Bi-Directional
Out of stock BOB-12009
7 2   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
22 available DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
21.9 2   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
SparkFun RS232 Shifter - SMD
Only 1 left! PRT-00449
17.5 1   
SparkFun DC/DC Converter Breakout
Retired BOB-09370
23.77
You save:
10.18 (30%)
1   
Cannot be ordered at this time.
Total: 288.05