Fantastic Parts

by Parrot Mac

Favorited Favorite 0

Parts

Heyyo!

Here's a list of a few parts that would be cool to use.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ATX Power Connector Breakout Kit - 12V/5V (4-pin)
Retired KIT-15701
19.5 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
CAN-BUS Shield
Out of stock DEV-13262
28.95 1   
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
Slip Ring - 3 Wire (10A)
In stock ROB-13063
32.5 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
USB Weatherproof Connector - Panel Mount (USB-B)
Retired PRT-11370
16.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
20 available COM-11289
5.5 1   
Total: 219.92