Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun UV Sensor Breakout - ML8511
SEN-12705 |
25.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun RGB Light Sensor - ISL29125
SEN-12829 |
19 | 2 |
![]() |
SparkFun OpenLog
DEV-09530 |
49.9 |
2
Cannot be ordered at this time. |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
21.9 | 2 |
![]() |
Female Headers
PRT-00115 |
1.75 | 1 |
![]() |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 |
![]() |
Polarized Connectors - Housing (2-Pin)
PRT-08095 |
2.6
You save: 7.4 (74%) |
20 |
Total: 149.2 |