Balance Robot

by stilldavid

Favorited Favorite 0

See the GitHub project page for more info.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Precision Gearmotor - 90 RPM (6-12V)
Retired ROB-12497
69.9 2   
Cannot be ordered at this time.
Mega Pro 3.3V
Retired DEV-10744
44.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Rotary Encoder - 1024 P/R (Quadrature)
Out of stock COM-11102
97 2   
Heavy Duty Wheel - 6"
Retired ROB-12437
19.98 2   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
35 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
Black Metal Knob - 14x24mm
Out of stock COM-10002
6.4 4   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Total: 501.48