Some stuff I want

by Matt21

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Retired COM-12661
23.8 4   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
32 available TOL-10243
26.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Total: 138.32