IR College Door Opener

by Sora62896

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
2.1 1   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
10.95 1   
Cannot be ordered at this time.
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
Pulley - Hub Mount (3.0"; 1.0" Bore)
Retired ROB-12209
9.99 1   
Cannot be ordered at this time.
Aluminum Channel - 4.50"
Retired ROB-12122
4.99 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
DC Barrel Jack Adapter - Male
19 available PRT-10287
3.5 1   
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Hub Arm - Double (6")
Retired ROB-12413
12.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate B
Retired ROB-12444
6.99 1   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
4.95 1   
Cannot be ordered at this time.
Servo Hub - Standard (Hitec Standard)
Retired ROB-12443
4.99 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 5/8"; 25 pack)
Retired ROB-12332
3.5 1   
Cannot be ordered at this time.
Total: 85.5