SparkFun Inventor's Kit for Galileo

by HelloTechie

Favorited Favorite 0

All the parts for 16 circuits for SparkFun Inventor's Kit for Galileo.

  • SIK Galileo - Part 1: Blinking an LED
  • SIK Galileo - Part 2: Reading a Potentiometer
  • SIK Galileo - Part 3: Driving and RGB LED
  • SIK Galileo - Part 4: Driving Multiple LEDs
  • SIK Galileo - Part 5: Push Buttons
  • SIK Galileo - Part 6: Reading a Photoresistor
  • SIK Galileo - Part 7: Reading a Temperature Sensor
  • SIK Galileo - Part 8: Driving a Servo Motor
  • SIK Galileo - Part 9: Using a Flex Sensor
  • SIK Galileo - Part 10: Reading a Soft Potentiometer
  • SIK Galileo - Part 11: Using a Piezo Buzzer
  • SIK Galileo - Part 12: Driving a Motor
  • SIK Galileo - Part 13: Using Relays
  • SIK Galileo - Part 14: Using a Shift Register
  • SIK Galileo - Part 15: Using an LCD
  • SIK Galileo - Part 16: Simon Says

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Relay SPDT Sealed
Out of stock COM-00100
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
0.5 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
IntelĀ® Galileo
Retired DEV-12720
79.95 1   
Cannot be ordered at this time.
Total: 154.25