Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LilyPad Coin Cell Battery Holder - 20mm
DEV-10730 |
11.85 |
3
Cannot be ordered at this time. |
![]() |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 |
![]() |
LilyPad Pixel Board
DEV-11891 |
15.8 |
4
Cannot be ordered at this time. |
![]() |
LilyPad LED Micro - Blue (5pcs)
DEV-10755 |
7.5 |
2
Cannot be ordered at this time. |
![]() |
LilyPad Button Board
DEV-08776 |
12.6 | 6 |
![]() |
Reed Switch
COM-08642 |
2.1 | 1 |
![]() |
Magnet Square - 0.125"
COM-08644 |
1.05 | 1 |
![]() |
Reed Switch - Insulated
COM-10601 |
2.1 | 1 |
![]() |
LilyPad Arduino Simple Board
DEV-10274 |
23.5 |
1
Cannot be ordered at this time. |
![]() |
LED - 3W Aluminum PCB (5 Pack, Blue)
COM-13107 |
7.95 |
1
Cannot be ordered at this time. |
Total: 88.4 |