APDS-9960 Hookup Guide

by Shawn Hymel

Favorited Favorite 0

List of materials needed for the APDS-9960 RGB and Gesture Sensor Hookup Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 3.3V/8MHz
Out of stock DEV-10914
18.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Total: 65.15