Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
The MaKey MaKey is really cool, but wouldn't it be cooler if it wasn't tethered to your computer? There's only one way to fin…
This is the same product as the XBee Shield with a multitude of extra parts including 2 XBee modules, the popular XBee Explor…
So it turns out that your XBee based device would work even better as a Bluetooth device... that probably means back to the d…
Do you need 'moar power' for your wireless widget? The XBee-PRO XSC 900 MHz RF module features two times the throughput and 2…
This RN-52 Bluetooth from Roving Network is an audio module that provides a highly integrated solution for delivering high qu…
Want to free your pcDuino from the oppression of wired networking? This USB Wifi dongle has been tested to work with the pcDu…
The RN-52 Bluetooth from Roving Networks is an audio module that makes it simple for you to create a hands free audio system …
This is the PurpleTooth Jamboree a full-function board, designed to provide audio bridge support through the A2DP, HFP, and A…
The RFM12BSP is a great inexpensive option for wireless communication; it's an ISM band FSK transceiver module implemented wi…
This is a basic RPSMA (Reverse Polarity Sub-Miniature A) male to female connector cable. Each cable is 25cm (9.8") long and h…
**Replacement:** None. These retail Bluetooth Mate Silvers were sent back to us by one of our distributors and were only avai…
This is the SparkFun BLE Mate 2, an efficient and reliable Bluetooth 4.0 development board. The BLE Mate 2 closely resembles …
This is the XBee XBP24-BZ7UIT-004 module from Digi. The new Series 2B improves upon the power output and data protocol of the…
This is the SparkFun XBee Wireless Kit, the perfect box full of goodies to get you started using XBees. Inside this kit you w…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
The SparkFun Simblee BLE Breakout board is a programmable board that allows you to add mobile app functionality via Bluetooth…
The Edimax WiFi Adapter is a nano-sized USB wireless adapter that supports maximum range and speed when connected to your loc…
The BLE Nano from RedBearLab is the smallest Bluetooth 4.1 Low Energy (BLE) development board in the market and with the incl…
Particle's IoT (Internet of Things) hardware development board, the Photon, provides everything you need to build a connected…
This is a two-pack of omni-directional antennas that have been assembled to be specifically used with the LimeSDR Mini.
The Artemis Module from SparkFun is the first open-source, Cortex-M4F with BLE 5.0 running up to 96MHz and with as low power …
This ESP32 Thing Plus SkeleBoard with U.FL allows you to get started with IoT ideations while still enjoying all the amenitie…
The bladeRF 2.0 micro xA5 is a Software Defined Radio with a frequency range of 47MHz to 6GHz, 61.44MHz sampling rate, and 2Ã…
Particle's IoT (Internet of Things) hardware development kit, the Photon, provides everything you need to build a connected p…
MIKROE Qi Receiver Click is based on the P9025AC 5W Qi wireless power receiver integrated circuit, with the advanced Foreign …
This wide bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical sig…
We've taken the classic, portable, rechargeable lithium ion battery pack and tweaked the design to make it amenable to low cu…
These shaft-mountable aluminum timing pulleys use XL timing belts and attach to a 0.25" output shaft with a set screw. They h…
The pcDuino Acadia is a high performance, cost effective mini PC platform that runs full-featured operating systems such as U…
Build your own home-brew iPod Nano with Pirate Audio Headphone Amp!
This versatile T-track system provides a flexible and reliable way to hold down a wide assortment of material to your standar…
The MB2530 Ultrasonic Rangefinder from Maxbotix is a high performance sensor for monitoring distance and proximity within 50c…
This versatile T-track system provides a flexible and reliable way to hold down a wide assortment of material to your Shapeok…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. FashionTech designer…
This is a 3-terminal microswitch two pack, each equipped with a small push-button. These switches have a great 'clicky' sound…
The Chibi Lights Starter Kit from [Chibitronics](http://chibitronics.com/about/) is an interactive kit designed to introduce …
The Lockitron is an innovative home security device from Apigy that allows you to lock and unlock the deadbolt on your front …
This 100 Ohm trimmable potentiometer has a small knob built right in and it's breadboard friendly to boot!
This 100K trimmable potentiometer has a small knob built right in and it's breadboard friendly to boot!
The uArm Metal is an Arduino-powered, 4-axis robot arm that has been modeled after industrial pallet packing and car building…
Here's a replacement heating element for our hot-air rework stations. It's compatible with Sunkko stations and our own brande…
This is an isolated DC-DC converter that accepts 36-72VDC and outputs 5VDC and 20A.
The pi-topSPEAKER allows you to turn up the volume on your pi-top or pi-topCEED. This audio board provides a simple way to in…
In 1983, Nintendo released the Family Computer or _Famicom_ in Japan. Three years later, the system would launch in North Ame…