Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This is a high quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for SparkFun Elect…
Add capacitive touch to your next project with Qwiic so you can start playing with the touch capabilities as three unique tou…
The SparkFun LiPo Charger Plus is the suped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) batter…
With a 32-bit ARM Cortex-M4F MCU, the SparkFun SAMD51 Thing Plus is one of our most powerful microcontroller boards yet!
The SparkFun Qwiic 12 Bit ADC can provide four channels of I2C controlled ADC input to your Qwiic enabled project.
This is a super small, 2x5 pin male PTH header. This header is in the common configuration for JTAG applications.
This 0.5W, 8Ohm speaker is only 40mm in diameter and just over 4mm thick, the same kind you might find in one of those "talki…
Use this jig to hold your 5mm LEDs while bending the legs over and mount to the side of your board.
The SparkFun Buck-Boost Converter is a handy power accessory board that allows you to fine tune the amount of power your proj…
Does controlling door access with the power of Electromagnetism interest you? Great! In effect, this latch / lock solenoid is…
This starter kit has everything you need to get started with the ESP8266 Thing board. Solder on some headers (iron not inclu…
Rotary encoders are used similarly to potentiometers. They're different from potentiometers in that an encoder has full rotat…
For those who'd rather fix it themselves, the iFixit Essential Electronics Toolkit is everything you need to for basic repair…
For those who'd rather fix it themselves, the iFixit Pro Tech Toolkit is everything you need to fix problems with electronics…
The SparkFun Qwiic Keypad comes fully assembled and makes the development process for adding a 12 button keypad easy.
This Black Cherry MX keycap will work on all standard size Cherry MX switches. It is designed for the R2 row, but can be used…
This Translucent MX keycap will work on all standard size Cherry MX switches. It is designed for the R2 row, but can be used …
This Translucent Black Cherry MX keycap will work on all standard size Cherry MX switches. It is designed for the R2 row, but…
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
A 128x160 color (18 bit!) TFT LCD display. Use this breakout to easily add visual display/interface capabilities to a project…
One Ruler to Rule them All. A PCB ruler with useful conversions and information.
These are sealed addressable 1 meter long 5V RGB LED strips that come packed with 60 APA104s per meter.
The SparkFun SAM-M8Q GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun GNSS Chip Antenna Evaluation Board makes it easy to test out various sized GPS antennas and geometries.
A flexible, paper-thin GNSS Antenna with a U.FL connector and an adhesive backing.
This 3W per channel, Triple Output High Power RGB LED is sure to shed a lot of light on any project you add it to.
The SparkFun ESP32 DMX to LED Shield is the perfect way to send and receive DMX data whether it's coming in or out over the o…
These stackable headers are made to work with the [SparkFun ESP32 Thing Plus](https://www.sparkfun.com/products/14689) to con…
This is a 10-pack of wires that are pre-terminated with an alligator clip on one end and a female header on the other.
The SparkFun RFID Qwiic Reader is a simple I2C based RFID breakout board for the ID-3LA, ID-12LA, and ID-20LA readers.
The SparkFun RFID Qwiic Kit is a simple, yet all-in-one I2C based RFID starting point for the ID-3LA, ID-12LA, and ID-20LA re…
This is a simple ~140RPM (no load), DC planetary gearmotor.
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
The SparkFun Proximity Sensor Breakout is a simple IR presence and ambient light sensor utilizing the VCNL4040.
The Qwiic Transparent OLED HUD is SparkFun's answer to all of your futuristic transparent HUD needs.
The SparkFun Qwiic Joystick combines the convenience of the Qwiic connection system and an analog joystick.
The TFMini Plus is a ToF LiDARcapable of measuring the distance to an object as close as 10 centimeters and has been designed…
The ANN-MB-00 GNSS multi-band antenna is extremely unique from other GNSS/GPS antennas in that it is designed to receive both…
The SparkFun Qwiic OpenLog can store, or "log", huge amounts of serial data and act as a black box of sorts all over I2C.
This is an XBee module with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPython …
This is an XBee Pro package with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPy…
This is an XBee module with a U.FL connector. You also get a built in microcontroller so it can be programmed using MicroPyth…
This is a similar XBee Pro module with a u.Fl connector. You also get a built in microcontroller so it can be programmed usin…
This is an XBee module with a RP-SMA connector. You also get a built in microcontroller so it can be programmed using MicroPy…
This is an XBee Pro module with an RP-SMA connector. You also get a built in microcontroller so it can be programmed using Mi…
The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional deve…
The Particle Xenon is a low-cost mesh-enabled development kit.