Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This new version adds two standoff holes as well as an extra decoupling capacitor. The ADXL345 is a small, thin, low power, 3…
This is a simple 12-pack of momentary, multicolor buttons, great for all sorts of projects!
This is a very common MOSFET with very low on-resistance and a control voltage that is compatible with most 5V microcontrolle…
This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, slidi…
We don't want to hype this solder TOO much, but this could possibly be the best solder in the world. There, we've said it. Th…
This AT407 basic tilt switch can easily be used to detect orientation. Inside the can is a ball that make contact with the pi…
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
Piezo elements come in handy when you need to detect vibration or a knock. You can use these for tap or knock sensors pretty …
This analog panel meter measures DC voltage from 0-5 volts with 2.5% accuracy. It has a clear and easy to read scale and an a…
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun LiPo Charger Basic …
You might have seen these cables used in computers. They are typically used to bring USB connections from a motherboard to th…
This load sensor, sometimes called a strain gauge, is the same one found in digital bathroom scales (you know, the ones you u…
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
This adapter allows you to connect a barrel jack connector to bare wires. One end has screw terminals and the other has a 5.5…
Here, for all your mechatronic needs, is a simple, high quality continuous rotation servo motor. This servo is able to take i…
USB 2.0 type A to Micro-B 5-pin. This is a new, smaller connector for USB devices. Micro-B connectors are about half the heig…
Use this simple IR receiver for infrared remote control of your next project. With low power consumption and an easy to use p…
These are very handy. They are simple angle brackets with one threaded and unthreaded hole. Use them for connecting PCBs at 9…
Here is a six pin horizontal 1.0mm pitch connector.
This is a basic RFID tag that functions within the MIFARE Classic® 1K guidelines. You can use these for all sorts of identif…
The new generation 18 pin PICAXE microcontroller now has parallel tasking, touch sensors and more memory/RAM. See the [Info…
The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended to be used as a cell phone …
These are your standard 9 Volt alkaline batteries from Rayovac. Don't even think about trying to recharge these. Use them wit…
This is a 10-pin header with 2mm pitch that mates with our [XBee socket](https://www.sparkfun.com/products/8272). It can be u…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
This is a glass ferrule type fuse. It fits great with our 5mm fuse clips. The fuse is rated for 250VAC, up to 500mA. Fuses ar…
This handy resistor code sticker allows you to decipher the color coded bands on resistors and determine their value.
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all convenien…
A 5-way tactile switch allows for a joystick-like interface in a very small package. These are surface mount, but easily sold…
Once you've hacked everything, why not go out in the garage and hack your car? This cable allows you to access the pins on yo…
Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …
This new version now has all 5 pins broken out on the connector. We have no idea what USB device you are hooking up to, but i…
[RTC](http://en.wikipedia.org/wiki/Real-time_clock) stands for real time clock folks. The DS3234 is a low-cost, extremely acc…
We have no idea what USB device you are hooking up to, but if you want to access the Micro-B port on something, you might wan…
Here we have some right-angle headers with 40x3 pins. They are break away and will take a bit of effort to break this beast w…
The universal aluminum mounting hub allows you to mount custom wheels and mechanisms to 5 mm motor shafts. The hubs are sold …
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST conn…
This is a 18 AWG simple two wire automotive cable. Each assembly has bare wires on both ends with a Molex A and B connector i…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
This is a simple three wire cable. Great for jumping from board to board or just about anything else. There is a 3-pin JST co…
This is a simple six wire cable. Great for jumping from board to board or just about anything else. There is a 6-pin Molex co…