Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
These are standard screws with 2-56 thread and 3/8" long, recommended for the small button pad sets. Can be used with a 2-56 …
**Description**: These are standard nuts with 2-56 thread. For use with 2-56 machine screws and five button pad set listed be…
Electrolytic decoupling capacitors 1000uF/25V. These capacitors are great transient/surge suppressors and work well in high-v…
The LS20031 GPS receiver is a complete GPS smart antenna receiver, that includes an embedded antenna and GPS receiver circuit…
This is a brass sponge that will help clean your soldering iron tip. Use it to remove residue from your iron tip before solde…
With the Gas Sensor Breakout you will be able to utilize each oversized, oddly spaced pins featured on every MQ gas sensor pr…
This 3ft Category 6 (CAT 6) Ethernet cable is the solution to your internet working needs. With a speed of up to 500MHz you c…
This is your standard fridge magnet, perfect for holding up quite a bit of weight. Grade C8, ceramic disk magnet. Magnetizati…
These are small rare earth magnets - 3/16" rings. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously stron…
These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers sold…
This alcohol sensor is suitable for detecting alcohol concentration on your breath, just like your common breathalyzer.
Huge 10mm through-hole LEDs. Mood light an entire wall!
Huge 10mm through-hole LEDs.
Huge 10mm through-hole LEDs. Mood-light an entire wall!
Standard 22 AWG stranded red wire. Use this for soldering wire or any project in which you need flexible wire. Comes in small…
Standard 22 AWG stranded white wire. Use this for soldering wire or any project in which you need flexible wire. Stranded wir…
Standard 22 AWG stranded black wire. Use this for soldering wire or any project in which you need flexible wire. Stranded wir…
Your project will probably need an on/off switch. If you plan to house the project in an enclosure, we found this great rocke…
This is a coin cell holder for the common CR2032 type battery. The holder has a neat pop-in, pop-out feature that makes chang…
This is a very simple but handy, 2" square, double sided perf board. Standard 0.1" spacing with a 4-40 (3mm) holes for mounti…
This is a very simple but extremely handy, 1" square, single sided perf board. Standard 0.1" spacing with a 4-40 (3mm) hole f…
Solder wick, coffee, and paper towels keep SparkFun running. You can steal someone's diagonal cutters for a minute, but you'd…
Mini Diagonal Cutters. These are great little cutters! A must have for clipping leads and extra solder tails. 4" long.
Mini Pliers. These are great little pliers! A must have for any hobbyist or electrical engineer. Crucial for inserting device…
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
The MCP9700 is a small thermistor type temperature sensor. LilyPad is a wearable e-textile technology developed cooperatively…
This is a black plastic bezel, custom made to mate with the silicon rubber pads. Black 1/8" ABS plastic. Using two of these b…
This is a black plastic bezel, custom made to mate with the silicon rubber pads. Black 1/8" ABS plastic. We use four 4/40-0.5…
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
An empty canvas for electrical enthusiasts! Designed to fit the SFE project enclosures this project board gives you of build…
Two pin JST connector to a 2.1x 5.5mm barrel jack, 6.25 inch long jumper cable. We use this cable to adapt from a wall power …
Three pin JST connector with red, black, and yellow colors. 5 inch wire outs. This cable comes fully assembled as shown and c…
Miniature surface mount momentary button. These are great, low-profile momentary switches. Perfect as a tactile reset switch.…
This is a [piezoresistive](http://www.google.com/url?sa=t&ct=res&cd=1&url=http%3A%2F%2Fen.wikipedia.org%2Fwiki%2FPiezoresisto…
Basic breakout board for the TEMT6000 Ambient Light Sensor. Only what you need, nothing you don't. Sensor acts like a transis…
These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes …
This is a simple two wire cable. Great for jumping from board to board. 2-pin JST connector on one end, bare cable on the opp…
This is a simple 5mm LED with an interesting array of applications. This [UV](http://en.wikipedia.org/wiki/Ultraviolet) LED c…
These are very small rare earth magnets - 0.125" cubed. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously…
These are small rare earth magnets - 0.25" cubed. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously stron…
This is a small device called a [reed switch](http://en.wikipedia.org/wiki/Reed_switch). When the device is exposed to a magn…
This is a simple cable that adapts from a USB port to a 5.5x2.1mm barrel connector, center positive. This cable allows the us…
The MCP3002 has a 10-bit analog to digital converter (ADC) with a simple to use SPI interface. Use this IC if your microcontr…