Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
A small 1/4 wave rubber duck antenna for LoRa or other 860-960MHz communication. Antenna has a center frequency of 915MHz and…
This small form-factor antenna offers a 2.4GHz frequency range.
A flexible, paper-thin GNSS Antenna with a U.FL connector and an adhesive backing.
The Steedan delivers powerful MIMO antenna technology 5G/4G and Wi-Fi 6 2.4/5.8/7.125GHz and a GPS/GLONASS/BeiDou patch anten…
When experimenting with GPS or RF it can be very handy to have the antenna on the top of your house or car with a clear view …
ESP32-C6 is Espressif’s first Wi-Fi 6 SoC integrating 2.4 GHz Wi-Fi 6, Bluetooth 5 (LE) and the 802.15.4 protocol.
A 433MHz antenna that utilizes an SMA connector and is 200mm long with a gain of 2dBi.
Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee.
This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.
The ESP32-C6 has integrated 2.4 GHz Wi-Fi 6 (802.11ax) radio, and also supports the 802.11b/g/n standard for backward compati…
If you need maximum distance for your LoRa project you need this incredibly durable, outdoor antenna with 5.8dBi gain.
Designed for transmit and receive at 401MHz, this quarter-wave antenna is the perfect partner for our ARGOS ARTIC R2 satellit…
This is the Antenna Kit for the Raspberry Pi 4 Compute Module wireless variants.
Designed for 810-910 MHz (868MHz center frequency) this antenna is ideal for distant LoRa nodes.
The AA.200 antenna is an active multiband GNSS magnetic mount antenna that exhibits excellent gain and good radiation pattern…
A small 1/4 wave rubber duck antenna for (European band) LoRa or other 868MHz communication.
The GW.17 Click–in Terminal Antenna is a high performance robust 2.4GHz dipole antenna designed for quick assembly onto fin…
The SparkFun GNSS Chip Antenna Evaluation Board makes it easy to test out various sized GPS antennas and geometries.
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…