Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
With a 32-bit ARM Cortex-M4F MCU, the SparkFun SAMD51 Thing Plus is one of our most powerful microcontroller boards yet!
The white SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic…
WVR features 8GB of memory and an advanced Web GUI where users upload audio and manage configuration and firmware.
Arduino GIGA R1 WiFi. For ambitious makers with bigger ideas.
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
The blue SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
The SparkFun Qwiic Micro is molded to fit our standard 1" x 1" Qwiic board size which makes it our smallest SAMD21 micro-cont…
Featuring the Artemis Module, this processor is capable of machine learning, Bluetooth, I2C, GPIO, PWM, SPI & packaged to fit…
If youāre ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Dev Breakout is a…
The SparkFun Arduino ProtoShield is a bare PCB with no attached or included parts that lets you customize your own shield usi…
The SparkFun Qwiic Shield for Arduino Nano makes it so you can use SparkFun's Qwiic connect ecosystem with development boards…
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
Engineering Just Got Cool with the Arduino Engineering Kit! Bring the power of the Arduino MKR1000 to the classroom with MATL…
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
Arduino Nano 33 BLE Sense is built around the NINA B306 module for BLE and Bluetooth 5 communication.
The purple SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwii…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running t…
The Qwiic OpenLog kit includes everything you'll need to get up and running with the Qwiic OpenLog and the Qwiic Ecosystem.
The Arduino Nano Every is a small, robust and powerful board with the same classic Nano footprint.
Add capacitive touch to your next project with Qwiic so you can start playing with the touch capabilities as three unique tou…
This is a 6-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
The SparkFun Qwiic Alphanumeric Display Kit comes with six different colored, 14-segment Qwiic displays. This is your all-in-…
The name says it all on this one. An ATmega328P in DIP package, pre-loaded with the Arduino Optiboot (Uno 16MHz) Bootloader. …
With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a …
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
This board brings all the power of the well-known ESP32-S3 with the full support of the Arduino ecosystem.
The Teensy Arduino Shield Adapter allows you to attach your Teensy to utilize your favorite Arduino shield without a breadboa…
These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height fo…
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
The pink SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
The ease of use of a Nano board with the addition of secure IoT and BT connectivity.
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
The Arduino Funnel I/O (Fio) is a board designed by Shigeru Kobayashi, based on the original design from [LilyPad](http://www…
The SIK Guidebook V4.1 contains step by step instructions with circuit diagrams for building each project and circuit with th…
The Arduino microcontroller makes it easy to learn about electronics, but it can be hard to know where to start. The 10 proje…
The SparkFun Qwiic Alphanumeric Starter Kit comes with two displays, one red and one white, standoffs and screws for mounting…
The ESLOV connector has five pins (one more than standard I2C) for automatically configuring the module and handli…
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.
Designed for short range BT interactions and power savvy projects. This compact and reliable NANO board is built around th…
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like ArmĀ® Mbed…
Deploy computer vision at the edge faster than ever, with our ready-to-use, standalone intelligent camera.
The SparkFun ESLOV to Qwiic Bridge lets you quickly and easily connect Qwiic breakouts to Arduino boards with an ESLOV connec…