Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This board brings all the power of the well-known ESP32-S3 with the full support of the Arduino ecosystem.
This is an XBee module with a U.FL connector. You also get a built in microcontroller so it can be programmed using MicroPyth…
The OAK-D-IoT-40 is an Embedded/IoT version of the OAK-D imaginf platform from Luxonis.
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
This is an XBee Pro module with an RP-SMA connector. You also get a built in microcontroller so it can be programmed using Mi…
The ESP32-C3 Mini Development Board is an entry-level development board based on ESP32-C3-MINI-1, a module named for its smal…
Embark on a Journey of RFID Exploration with the SparkFun DataLogger IoT RFID Kit.
The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
The ease of use of a Nano board with the addition of secure IoT and BT connectivity.
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…
WizFi360-EVB-Pico is based on Raspberry Pi RP2040 and adds WiFi connectivity using WizFi360.
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
This 0.5m SPE cable enables Ethernet data transmissions by using only two wires and the simultaneous power supply for termina…
WVR features 8GB of memory and an advanced Web GUI where users upload audio and manage configuration and firmware.
XBee RR 802.15.4 RF Modules are embedded solutions providing wireless end-point connectivity to devices.
Arduino Opta is a secure, easy-to-use micro PLC (Programmable Logic Controller) with Industrial IoT capabilities.
The BGM220 Explorer Kit is an ultra-low cost, small form factor development and evaluation platform for the BGM220P Wireless …
The BeaglePlay by BeagleBoard is a Single Board Computer is designed to simplify the complexities of embedded system developm…
The Portenta C33 is a powerful System-on-Module based on the Renesas RA6M5 microcontroller group, which utilizes the high-per…
These standard female headers add a great deal of connectivity to your next project where you need 12-pins in a line. Each or…
The Particle Xenon is a low-cost mesh-enabled development kit.
The ESP32-WROOM-DA module achieves high-quality, wireless connectivity across large areas, using two complementary PCB antenn…
The Raspberry Pi 3 A+ is here to provide you with the same Pi you know and love, just more compact and at a cheaper price!
This is an XBee Pro package with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPy…
Introducing the Neutis Development Kit from Emlid! This Quad Core System on a Module in a dev kit is perfect for makers and d…
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
Introducing the Neutis N5 Module from Emlid! This Quad Core System on a Module is perfect for makers and developers!