Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The MicroMod Asset Tracker Carrier Board provides you with a toolkit to monitor and track the location of your assets
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SMA an…
The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for IoT or W…
The SparkFun Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Pi 4 in a…
Is your project linked to environmental protection, awareness or study, or to protecting human life? Perhaps you are developi…
This board combines Espressif's ESP32 with our M.2 connector interface to bring a power-packed processor board into our Micro…
The SparkFun LSM6DSV16X 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectronics.
This is an XBee module with a RP-SMA connector. You also get a built in microcontroller so it can be programmed using MicroPy…
The Raspberry Pi 3 B+ Starter Kit is a great way to gain a solid introduction to the small, credit-card-sized computer.
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
The SparkFun LSM6DSV16X Micro 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectron…
This is an XBee module with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPython …
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 2GB.
Embark on a Journey of Geographical Discovery with the Limited Edition SparkFun DataLogger IoT GPS Kit.
The SparkFun MicroMod LoRa Function Board provides LoRA and LoRaWAN capabilities to your MicroMod project.
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 but without the bo…
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.FL a…
This starter kit has everything you need to get started with the ESP8266 Thing board. Solder on some headers (iron not inclu…
The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun MicroMod …
The SparkFun Raspberry Pi Zero 2 W Basic Kit provides you with everything you need to get started with this successive Pi, al…
These headers are made to work with the SparkFun ESP32 Thing to connect to ESP32 Shield boards.
Arduino UNO R4 is a 32-bit microprocessor offering more speed, memory, connectors and connectivity options than any version o…
The SparkFun MicroMod nRF52840 Processor offers a powerful combination of ARM Cortex-M4 CPU and 2.4 GHz Bluetooth transceiver…
WVR features 8GB of memory and an advanced Web GUI where users upload audio and manage configuration and firmware.
A 915MHz SMA Duck Antenna for use with the AHPI7292S WiFi HaLow HAT.
Arduino GIGA R1 WiFi. For ambitious makers with bigger ideas.
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
The SparkFun Raspberry Pi Zero W Camera Kit provides you with a pan/tilt camera controlled via a Raspberry Pi Zero W.
The SparkFun ESP8266 Thing Dev Board with Headers is a dev board that has been designed around the ESP8266, with an integrate…
The SparkFun ESP8266 Thing is a breakout and development board for the ESP8266 WiFi SoC – a leading platform for IoT or WiF…
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
Engineering Just Got Cool with the Arduino Engineering Kit! Bring the power of the Arduino MKR1000 to the classroom with MATL…
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
The SparkFun ESP8266 Thing Dev Board is a development board that has been solely designed around the ESP8266, with an integra…
Embrace the World of Precision Distance Measurement with the SparkFun DataLogger IoT Distance Sensing Kit.
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip that allows users to develop…
The SparkFun WiFi IR Blaster is designed to connect all of those old, legacy IR-controlled devices to a WiFi network exposing…
These stackable headers are add a great deal of connectivity to your next project where you need 12, stackable, pins in a lin…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SM…
XBee RR 802.15.4 RF Modules are embedded solutions providing wireless end-point connectivity to devices.
This is a similar XBee Pro module with a u.Fl connector. You also get a built in microcontroller so it can be programmed usin…
This board brings all the power of the well-known ESP32-S3 with the full support of the Arduino ecosystem.
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.…
This is an XBee module with a U.FL connector. You also get a built in microcontroller so it can be programmed using MicroPyth…