Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
A simple Lead-acid battery charger for 13.8VDC Lead-acid batteries. It comes in a robust metal enclosure (IP68 rated) with a …
The KR Sense 90A is a small voltage and current sense breakout board.
A 2 x AAA battery box with a JST connector and on/off switch for powering the micro:bit.
These are your standard 1.5V AAA alkaline batteries from Energizer.
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before.
The Elektor DIY LiPo Supercharger can charge a single-cell LiPo battery and protect it against the effects of overvoltage, ov…
These Adam Tech Wall Adapter Cables are terminated with a standard European (CEE 7/7) plug at one end and three insulated spa…
The QC3.0 Power Supply Set (US) is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V…
The SparkFun Variable Load is a quick to assemble kit that has been designed to allow users to draw a specific amount of curr…
This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anyth…
This isn't your ordinary power supply. The Global Power Supply is a 15V, 4.34A power device specifically designed to work wit…
SparkFun Jetson Nano Intermediate Kit with Battery Pack provides you with all of the essential parts needed to start new proj…
The SkyRC B6 V2 is a DC input high-performance, micro-processor controlled charge/discharge/DC/DC converter with battery mana…
The PiJuice is a fully uninterruptible power supply HAT that will always keep your Raspberry Pi powered.