Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic dToF TMF8821 Imager is a direct time-of-flight sensor that includes a single modular package with an assoc…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.1, 3.6, or 3.5 board footprint.
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with up to two…
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The Tiny Code Reader from Useful Sensors is smaller than a quarter, very low cost, and connects through Qwiic.
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powe…
The SparkFun ADXL313 Breakout is a low power, high resolution (up to 13-bits) 3-axis accelerometer for measurement up to ±4g…
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with a single …
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The pink SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
The SIK Guidebook V4.1 contains step by step instructions with circuit diagrams for building each project and circuit with th…
The SparkFun ATECC508A Crypto Co-processor Breakout allows you to add strong authentication security to your IoT node, edge d…
The ATECC608A Cryptographic Co-processor Breakout allows you to add strong security to your IoT node, edge device, or embedde…
The SparkFun Qwiic Alphanumeric Starter Kit comes with two displays, one red and one white, standoffs and screws for mounting…
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.
Embark on a Journey of RFID Exploration with the SparkFun DataLogger IoT RFID Kit.
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
The Single MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The Double MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like Arm® Mbed…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The Qwiic pHAT Extension for the RPi400 provides you with an easy way to access all GPIO, stack your favorite HAT upright or …
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
The SparkFun ESLOV to Qwiic Bridge lets you quickly and easily connect Qwiic breakouts to Arduino boards with an ESLOV connec…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.0, 3.2, or LC board footprint.
The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
The BGM220 Explorer Kit is an ultra-low cost, small form factor development and evaluation platform for the BGM220P Wireless …
The Qwiic MultiStar adds five additional ports to boards that have only one Qwiic port on the I2C bus and can also be added t…
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
The SparkFun Qwiic MP3 Trigger takes care of all the necessary requirements for playing sound files, all you need to do is se…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive inf…
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!
Utilize this kit to turn your Jetson Nano into a mobile machine with things like object following, collision avoidance via th…
The Qwiic Transparent OLED HUD is SparkFun's answer to all of your futuristic transparent HUD needs.
The SparkFun Proximity Sensing Kit is intended to provide you with everything you need to start making proximity related proj…
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…
The SparkFun Qwiic SHIM Kit for Raspberry Pi comes with everything you need to turn your Raspberry Pi into a Qwiic enabled de…
The RED-V Thing Plus from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which bring…
The fourth edition of our popular SIK, fully reworked from the ground up for a better learning experience! V4.1 now has the a…
The SparkFun Qwiic PIR Starter Kit (170µA) comes with just the basics of what you need to get started working with passive i…