Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it! The VEML7700 is a high ac…
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
Based on the 16MP Sony IMX519 sensor, this new camera module gives all Raspberry Pi hackers every bit of power they need to b…
This SparkFun Triple-Axis Accelerometer Breakout is a simple Qwiic breakout for the KX132 digital accelerometer from Kionix.
These Clincher connectors from Amphenol FCI can be used to terminate Flat Flexible Cables (FFCs) to an easy-to-use standard h…
The AS6212 digital temperature sensor from AMS provides high-accuracy temperature data combined with excellent power consumpt…
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Came…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The MCP9700 is a small thermistor type temperature sensor. LilyPad is a wearable e-textile technology developed cooperatively…
The SparkFun Mini Tristimulus Color Sensor - OPT4048DTSR (Qwiic) is built around the OPT4048 High Speed High Precision Tristi…
The INA169 is a “high-side current monitor,” which means that you place a resistor (a “shunt resistor”) on the positi…
This is the SparkFun "Time-of-Flight" Range Finder, a breakout for the VL6180 distance sensor.
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
This is not your normal PIR! The SparkFun AK9753 Human Presence Sensor Breakout is a Qwiic enabled, 4-channel Nondispersive I…
The MQ-2 is a smoke and combustible gas sensor from Winsen. It can detect flammable gas in a range of 300 - 10000ppm.
The SparkFun Qwiic dToF TMF8820 Imager is a direct time-of-flight sensor that includes a single modular package with an assoc…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The radiometric Lepton has 80x60 active pixels to capture accurate, calibrated, and non-contact temperature data in every pi…
The GT-NUCL1633K1 is the latest miniature fingerprint sensor with extensive enhancements on power consumption and user flexib…
This simple device operates at 940nm and works well for generic IR systems.
Embrace the World of Precision Distance Measurement with the SparkFun DataLogger IoT Distance Sensing Kit.
The MQ-136 is a Hydrogen Sulfide detection sensor with a sensing range of 1 - 200ppm. The sensing element is SnO2 which has l…
The LilyPad Reed Switch is a simple breakout for a reed switch that will make it easy to use in e-textiles circuits in exactl…
This is a stainless steel, Type-K Thermocouple probe. A thermocouple works by taking two wires made of dissimilar metals, con…
You might know RFID as the technology that Big Brother uses to *track your every move*. Quickly, don the [tinfoil hats](https…
The DYScan DE2120 is one of the coolest little barcode scanners we've ever seen. This tiny "scan engine" will read 20 differe…
The ZX Distance and Gesture Sensor is a touchless sensor that is capable of looking for simple gestures. Developed in conjunc…
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high …
The AH1815 is an integrated Hall-Effect non-latched sensor.
Add capacitive touch to your next project with Qwiic so you can start playing with the touch capabilities as three unique tou…
The SparkFun Qwiic dToF TMF8821 Imager is a direct time-of-flight sensor that includes a single modular package with an assoc…
This is the 6mm CS-mount wide angle lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module.
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
Use this simple IR receiver for infrared remote control of your next project. With low power consumption and an easy to use p…
The MAX31820 ambient temperature sensor provides 9-bit to 12-bit Celsius temperature measurements with ±0.5°C accuracy over…
This is a simple-to-use compressed natural gas (CNG) sensor, suitable for sensing natural gas (composed of mostly Methane [CH…
The FLIR Lepton Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the Lepton camera m…
The Tiny Code Reader from Useful Sensors is smaller than a quarter, very low cost, and connects through Qwiic.
With the Gas Sensor Breakout you will be able to utilize each oversized, oddly spaced pins featured on every MQ gas sensor pr…
This is a simple-to-use Carbon Monoxide (CO) sensor, suitable for sensing CO concentrations in the air.
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powe…