Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This simple breakout board makes it easy to use our LED tactile switches in a breadboard, or your next project. **Note:** Po…
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
The SparkFun ESLOV to Qwiic Bridge lets you quickly and easily connect Qwiic breakouts to Arduino boards with an ESLOV connec…
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…
Simple breakout board for the 3.5mm audio jack. Use this breakout (shipped bare) to allow breadboard or SIP access to the sup…
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powe…
Low-cost basic SOIC break out boards. These are custom PCB boards that interface standard SOIC devices to standard .1" header…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.0, 3.2, or LC board footprint.
The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
SparkFun Jetson Nano Intermediate Kit with Power Supply provides you with all of the essential parts needed to start new proj…
The Accelerometer sensor is an add-on for your RedBot that provides bump and motion detection. The sensor works by measuring …
The Qwiic MultiStar adds five additional ports to boards that have only one Qwiic port on the I2C bus and can also be added t…
This is the Add-On kit for the SparkFun Digital Sandbox (DS) learning platform. With this add-on you will be able to perform …
This handy resistor code sticker allows you to decipher the color coded bands on resistors and determine their value.
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before.
A sheet of 75 stickers in common antenna frequency ranges.
The Teensy is an amazing development platform that allows you to get more computing power than an Arduino Uno, and in less sp…
The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional deve…
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
The MicroMod DIY Carrier Kit includes five M.2 connectors, screws, and standoffs so that you can get all the parts you may ne…
The SparkFun GNSS Chip Antenna Evaluation Board makes it easy to test out various sized GPS antennas and geometries.
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…
This is a breakout board for Honeywell's HIH-4030 humidity sensor. The HIH-4030 measures relative humidity (%RH) and delivers…
This is a stereo amplifier kit designed to make use of the [STA540](http://www.sparkfun.com/commerce/product_info.php?product…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun Variable Load is a quick to assemble kit that has been designed to allow users to draw a specific amount of curr…
The SparkFun Qwiic SHIM Kit for Raspberry Pi comes with everything you need to turn your Raspberry Pi into a Qwiic enabled de…
This version of the APA102 (or “DotStar”) is an astoundingly tiny, 8-pin, 2020-sized (2x2mm) SMD LED. With an integrated …
The SparkFun gator:microphone is a micro:bit Accessory Board that integrates a microphone into SparkFun's gator:bit series of…
This is a class 10, 16GB, micro SDHC card that has been pre-installed with the NOOBS operating system for the Raspberry Pi.
SparkFun Jetson Nano Intermediate Kit with Battery Pack provides you with all of the essential parts needed to start new proj…
The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive inf…
The Qwiic Transparent OLED HUD is SparkFun's answer to all of your futuristic transparent HUD needs.
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!
The release of the Jetson Nano™ 2GB Developer Kit, NVIDIA® empowers developers, researchers, students, and hobbyists to ex…
This sleek, red 16GB thumb drive has been emblazoned with our SparkFun Electronics logo and our moniker to Start Something!
The SparkFun Qwiic MP3 Trigger takes care of all the necessary requirements for playing sound files, all you need to do is se…
Utilize this kit to turn your Jetson Nano into a mobile machine with things like object following, collision avoidance via th…
Processing is a free, beginner-friendly programming language designed to help non-programmers create interactive art with cod…
The SparkFun Qwiic PIR Starter Kit (170µA) comes with just the basics of what you need to get started working with passive i…
The SparkFun Proximity Sensing Kit is intended to provide you with everything you need to start making proximity related proj…
The fourth edition of our popular SIK, fully reworked from the ground up for a better learning experience! V4.1 now has the a…
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …
The RED-V Thing Plus from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which bring…