Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
If you'd like to use a larger tool in your Nomad, this collet and nut will let you use tools with a .25" shank.
This is a two pack of 90 degree V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine detail…
This is a three pack of flat mills from Carbide 3D that are perfect for fabricating flat or prismatic surfaces.
Shapeoko Pro is the big brother to the Shapeoko 4, upgraded with linear rails so you can push the Shapeoko Pro harder for a b…
A simple and effective CNC dust shoe.
MC Etcher is a diamond drag bit. It is perfect for fine line engraving on composites, metals, and glass.
The Shapeoko 4 Standard is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metal…
The Shapeoko 4 XXL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, ha…
The Shapeoko 5 Pro, built to run all day, every day, giving you maximum productivity and profit.
This is the Nomad 3, a highly capable and durable CNC machine in a small, bamboo encased package.
The Shapeoko 4 XL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, har…
These 'V' bits are perfect for engraving intricate patterns and fine details.
This is the Nomad 3, a highly capable and durable CNC machine in a small, grey HDPE encased package.
This flat mill from Carbide 3D is perfect for roughing or machining flat or prismatic parts.
This is the Nomad 3, a highly capable and durable CNC machine in a small, white HDPE encased package.
These flat mills are perfect for roughing or machining flat or prismatic parts.
These new eccentric nuts are a revision of the standard eccentric nuts that have been a part of the Shapeoko 3 from the start…
The Shapeoko Endmill Starter Pack contains the most popular endmills used on the Shapeoko to get you going on a variety of pr…
The Nomad Endmill Starter Pack contains the most popular endmills to get you started on a variety of projects for your Nomad …
This is a two pack of flat mills from Carbide 3D that are perfect for milling flat or prismatic surfaces.
This is a five pack of two in by 3 inch wax machining blocks designed by Carbide 3D for your Shapeoko or Nomad CNC mill.
By mounting these 8"x8" wasteboards to your CNC you won't have to worry about cutting through a piece of flat stock and ruini…
This 10 pack of 2x3in double sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
This 10 pack of 4x6in single sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
This is a three pack of 0.0625in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prism…
This is a two pack of #501 PCB engravers for your Shapeoko or Nomad CNC machine to supply you with even more fabrication and …
This is a three pack of 0.125in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prisma…
This flat mill is perfect for roughing or machining flat or primsatic parts. The cutter is coated with Ziconium Nitride, (ZrN…
This is a two pack of Zrn coated flat mills from Carbide 3D that are perfect for fabricating with aluminum.
This 10 pack of 4x6in double sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
The BitZero V2 is a small accessory piece for your Shapeoko CNC machine meant to assist in finding the edges, or datums of th…
This 10 pack of 2x3in single sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
This is a three pack of 0.125in diameter ball mills from Carbide 3D that are perfect for roughing or machining flat or prisma…
The Nomad Flip Jig is a handy accessory for your Nomad 883 Pro that allows you to cut both sides of a part while maintaining …
If you need more ways to hold material in your Nomad, this Threaded Table provides you with plenty of connection points.