Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
This is the HackRF One, a Software Defined Radio (SDR) peripheral capable of transmission or reception of radio signals from …
The SparkFun XBee Explorer Serial is a simple to use, RS232 to serial base unit for the XBee line.
The SparkFun M7E Hecto Simultaneous RFID Reader simplifies reading UHF RFID tags (EPCglobal Gen 2) with its powerful M7E-HECT…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
The SparkFun Digi XBee® Cellular Kit is your ticket to remote sensing adventures.
This it the SparkFun RFID Starter Kit, an all-in-one kit that offer everything you need to get your next RFID project off the…
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit.
Clocking in at 200MHz, the SparkFun RA6M5 Thing+ is a high-performance development board perfect for real-time applications.
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The TOP106 from TOPGNSS is a certified GNSS/GPS surveying antenna capable of receiving the L1/L2 bands for GPS, GLONASS, Gali…
A kit with the Raspberry Pi 5 - 8GB and an active cooler and case. Fundamental new parts around the Raspberry Pi 5.
This is the SparkFun XBee Explorer Dongle unit for the Digi XBee module line. With the XBee Explorer Dongle you can plug the …
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun LTE Stick - LARA-R6 provides a development and prototyping platform for the LARA-R6 LTE Cat 1 module from ubloxâ…
The RockBLOCK 9603N allows you to send and receive short messages from anywhere on Earth with a clear view of the sky.
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
The SparkFun ESP32 Thing Plus is the next step to get started with Espressif IoT ideations while still enjoying all the ameni…
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The SparkFun Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Pi 4 in a…
The 8GB Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the RPi4 in a more…
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 8GB.
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log sensor, GPS, serial…
The SparkFun RTK Surveyor is an enclosed and ready to use GNSS receiver for centimeter-level positioning. No programming requ…
Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a r…
The SparkFun Thing Plus - ESP32-C6 adds a powerful wireless development option to SparkFun's popular Thing Plus footprint.
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
The SparkFun XBee Shield mates directly with any dev board that has an Arduino standard footprint and equips it with wireless…
The AHPI7292S is the world's first WiFi HaLowâ„¢ Raspberry Piâ„¢ HAT module from ALFA Network.
The SparkFun ESP32-S2 WROOM Thing Plus is a highly-integrated, Feather form-factor development board equipped with the 2.4 GH…
The SparkFun DataLogger IoT comes preprogrammed to automatically log movement, GPS, and various pressure, humidity, and dista…
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
This is the 915MHz base RFM69HCW Wireless Transceiver that is found on our RFM69 Breakout. The RFM69HCW is an inexpensive and…
The 915MHz SiK Telemetry Radio V3 is a lightweight and inexpensive open source radio platform that can allow for ranges of 30…
The OpenMV Cam is a small, low power, microcontroller board which allows you to easily implement applications using machine v…