Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This is the SMD version of [PRT-07948](http://www.sparkfun.com/products/7948), which is the unit we like to use as RTC backup…
A sheet of 75 stickers in common antenna frequency ranges.
This is a 4.7 kOhms, 1/10W, ±1% tolerance SMD resistor.
This is a very basic beginner's kit for 8 pin PICAXE microcontrollers. Includes a handful of easy-to-solder through-hole comp…
Poke Home Connectors have been added on a number of our boards over the last few years by providing a simple terminal-type co…
A 5-pack of the M.2 screws that SparkFun uses with the MicroMod ecosystem.
Sometimes referred to as "spade connectors," these quick disconnects are really useful as power connectors in prototyping or …
Raytac’s MDBT42TV-PAT is a BT 5.1 stack (Bluetooth® low energy or BLE) module designed based on Nordic nRF52805 SoC soluti…
The MicroMod DIY Carrier Kit includes five M.2 connectors, screws, and standoffs so that you can get all the parts you may ne…
This is a 100 kOhms, 1/10W, ±1% tolerance SMD resistor.
Processing is a free, beginner-friendly programming language designed to help non-programmers create interactive art with cod…
This is a bevel type replacement soldering tip.
This is a conical type replacement soldering tip.
This is an XBee Pro package with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPy…
This is a basic surface mount JST-SH 2-pin right angle connector.
Store and dispense liquids with this refillable 2oz flip top bottle.
This is a 680 Ohms, 1/10W, ±5% tolerance SMD resistor.
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
These nylon standoffs are 3/8" long and tapped for a 4-40 screw.
This is a 330 Ohms, 1/10W, ±1% tolerance SMD resistor.
The Raspberry Pi Zero is half the size of a Model A+, with twice the utility. A tiny Raspberry Pi that’s affordable enough …
These LR44 button cell batteries are fairly common but it can be hard to keep them around. They fit our digital calipers, so …
The Segger J-Link On Board microcontroller is based on the ARM® Cortex™- M4.
The Compute Module 4 packs all the best features of the Raspberry Pi Model B 4 into a more favorable form-factor for embedded…
This is a 715 Ohms, 1/10W, ±1% tolerance SMD resistor.
This is a 240 Ohms, 1/10W, ±1% tolerance SMD resistor.
The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and dri…