Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
The SparkFun QuickLogic Thing Plus EOS™ S3, is a small form factor system ideal for enabling the next generation of low-pow…
Many of our Qwiic products draw very little current when in standby, but there are some that draw considerably more. Products…
added to your cart!
The SparkFun Qwiic Mini dToF TMF8820 Imager is a direct time-of-flight sensor that includes a single modular package with an …
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
This SparkFun Triple-Axis Accelerometer Breakout is a simple Qwiic breakout for the KX132 digital accelerometer from Kionix.
Replacement enclosure for the open source high precision GNSS RTK Facet L-Band receiver.
The blue SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
The SparkFun Raspberry Pi Zero W Camera Kit provides you with a pan/tilt camera controlled via a Raspberry Pi Zero W.
The SparkFun Breadboard Power Supply Stick with headers is a simple board that takes a 6-12V input voltage and outputs 5V or …
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
Based on the MAX17048, the Qwiic Fuel Gauge is perfect for monitoring your single-cell LiPo. While the MAX17048 provides pack…
Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it! The VEML7700 is a high ac…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The Alchitry Ft Element Board adds USB 3.0 200MB/s high speed interface to your Alchitry board stack via the USB-C connector.
Here is a real time clock based on the DS3234 Real Time Clock IC. The DS3234 is a low-cost, extremely accurate SPI bus real-t…
The INA169 is a “high-side current monitor,” which means that you place a resistor (a “shunt resistor”) on the positi…
Blink any color you need!
The MCP9700 is a small thermistor type temperature sensor. LilyPad is a wearable e-textile technology developed cooperatively…
The SparkFun 3.3V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
The AS6212 digital temperature sensor from AMS provides high-accuracy temperature data combined with excellent power consumpt…
The SparkFun ESP8266 Thing is a breakout and development board for the ESP8266 WiFi SoC – a leading platform for IoT or WiF…
This GNSS Antenna mounting hardware kit gives you what you need to mount your antenna to a structure or support.
This is the SparkFun "Time-of-Flight" Range Finder, a breakout for the VL6180 distance sensor.
Featuring the Artemis Module, this processor is capable of machine learning, Bluetooth, I2C, GPIO, PWM, SPI & packaged to fit…
If you’re ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Dev Breakout is a…
Here is a very simple breadboard power supply kit that takes power from a DC wall wart and outputs a selectable 5V or 3.3V re…
The SparkFun ESP8266 Thing Dev Board with Headers is a dev board that has been designed around the ESP8266, with an integrate…
The SparkFun Mini Tristimulus Color Sensor - OPT4048DTSR (Qwiic) is built around the OPT4048 High Speed High Precision Tristi…
The SparkFun Continuous Rotation (CR) Servo Trigger is a small robotics board that simplifies the control of hobby RC servo m…
The SparkFun Qwiic Micro is molded to fit our standard 1" x 1" Qwiic board size which makes it our smallest SAMD21 micro-cont…
Cherry MX Keyswitches are top-of-the-line mechanical keyboard switches. They’re satisfyingly “clicky”, reliable up to t…
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
This is a clever little breakout board for both the RGB and R/G illuminated rotary encoders. On one side, it breaks out all o…
This is a simple pack of five Green LilyPad LEDs that are still attached to one another, letting you snap the LEDs apart at y…
The SparkFun Qwiic Shield for Thing Plus makes it so you can use SparkFun's Qwiic connect ecosystem with development boards t…
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
The SparkFun Qwiic Shield for Arduino Nano makes it so you can use SparkFun's Qwiic connect ecosystem with development boards…
The SparkFun Qwiic Button Breakout simplifies all of those nasty worries away into an easy to use I2C device, and with our Qw…
The SparkFun Arduino ProtoShield is a bare PCB with no attached or included parts that lets you customize your own shield usi…
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
Qwiic Boost increases the Qwiic bus from 3.3V to 5V while still providing the target device with 3.3V I2C signals. This is a …
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …
This is not your normal PIR! The SparkFun AK9753 Human Presence Sensor Breakout is a Qwiic enabled, 4-channel Nondispersive I…
This is a very simple board that takes a 4-9V input voltage and outputs a selectable 1.8V or 3.3V regulated voltage. All head…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
Breadboards are an easy way to experiment with electrical circuits. In this kit, you'll find everything you need to understan…