Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip that allows users to develop…
The SparkFun MicroMod STM32 Processor Board is ready to rock your MicroMod world with its ARM® Cortex®-M4 32-bit RISC core!
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The SparkFun Qwiic Shield for Arduino Nano makes it so you can use SparkFun's Qwiic connect ecosystem with development boards…
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
The MicroMod Environmental Function Board includes three sensors to monitor air quality, humidity / temperature, & CO2 concen…
The SparkFun Qwiic dToF TMF8820 Imager is a direct time-of-flight sensor that includes a single modular package with an assoc…
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
This is a low-cost, basic SOIC breakout boards. This custom PCB will interface a standard SOIC package IC to 0.1" headers, wh…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
This is an evaluation board for the Silicon Laboratories Si4703 FM tuner chip. Beyond enabling you to tune in to FM radio sta…
The SparkFun Micro OLED Breakout Board with Headers breaks out a small monochrome, blue-on-black OLED via 0.1"-spaced, pre-so…
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
Blink any color you need!
The SparkFun WiFi IR Blaster is designed to connect all of those old, legacy IR-controlled devices to a WiFi network exposing…
The Qwiic OpenLog kit includes everything you'll need to get up and running with the Qwiic OpenLog and the Qwiic Ecosystem.
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
The Soft Power Switch is a passive, hard on/off switch with software feedback and control. In other words, it's like the on/o…
Breadboards are an easy way to experiment with electrical circuits. In this kit, you'll find everything you need to understan…
Our through-hole Simon Says Kit is a great beginner's kit and also a pretty fun toy. All components are through-hole, making …
These paper-thin, adhesive EPCglobal Gen2 tags work with our RFID readers and can be stuck to practically anything.
The LilyPad Simple Power is a simple e-textile board with a 500mA charge rate that lets you connect and charge a lipo battery…
The AS6212 digital temperature sensor from AMS provides high-accuracy temperature data combined with excellent power consumpt…
The ZX Distance and Gesture Sensor is a touchless sensor that is capable of looking for simple gestures. Developed in conjunc…
With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a …
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with a single …
The SparkFun 1.8V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
The purple SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwii…
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board its…
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
The LilyPad Reed Switch is a simple breakout for a reed switch that will make it easy to use in e-textiles circuits in exactl…
The name says it all on this one. An ATmega328P in DIP package, pre-loaded with the Arduino Optiboot (Uno 16MHz) Bootloader. …
This is the breakout board for the [thumb joystick](http://www.sparkfun.com/commerce/product_info.php?products_id=9032). Pins…
The CY7C65213 USB to UART serial breakout is designed to provide users with a means to access all available I/O pins on the I…
Add capacitive touch to your next project with Qwiic so you can start playing with the touch capabilities as three unique tou…
Based on the MAX17048, the Qwiic Fuel Gauge is perfect for monitoring your single-cell LiPo. While the MAX17048 provides pack…
This is a breakout for the SOIC version of the 74HC595 shift register IC. Clock in data and latch it to free up IO pins on yo…
The SparkFun Qwiic Alphanumeric Display Kit comes with six different colored, 14-segment Qwiic displays. This is your all-in-…
The SparkFun Lumenati 8-stick is a small board equipped with eight APA102C LEDs in a row and two mounting positions.
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.1, 3.6, or 3.5 board footprint.