Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
The Heart Rate 9 Click is a Click board™ which features PIC16F1779 8-bit MCU and SFH 7060 heart rate and pulse oximetry mon…
**Replacement:**[GPS-10710](http://www.sparkfun.com/products/10710). The new version of this shield is designed to be compati…
The Genuino 101 is a learning and development board that delivers the performance and low-power consumption of the Intel® Cu…
If you aren't familiar with the Electric Imp, it essentially provides an easy, integrated way to connect almost any hardware …
**Replacement:** None. We are not carrying this product anymore. This page is for reference only. Custom header board for th…
**Replacement:** None. We are no longer carrying this propeller breakout in our catalog. This page is for reference only. Do…
GNSS 10 Click is a compact add-on board that provides fast positioning capability.
Here is the breakout board for the RFM22B which gives you access to the pins. The RFM22B is a low-cost ISM (industrial, scien…
Fan 4 Click is a very compact, two-wire fan driver.
**Replacement: **[DEV-09267](http://www.sparkfun.com/commerce/product_info.php?products_id=9267). The new version uses the AD…
NFC Tag 4 Click is NFC tag device, offering 16 Kbit of electrically erasable programmable memory (EEPROM).
**Replacement: **None. We are not going to continue building this board. This page is for reference only. A simple breakout …
**Replacement:** None. We are no longer carrying this RFID reader in our catalog. This page is for reference only. Do you ne…
This board features the pH EZO™, a 6th generation embedded pH circuit that offers the highest level of stability and accura…
While this may look like a bad toupee it's actually an ounce of fine conductive fiber that is only 8 microns thick. For a pur…
**Replacement:** None. We have retired this product. This page is for reference only. This new version fixes the pinout for …
Development board for 18 pin PIC microcontrollers with power supply circuit, crystal oscillator circuit, RS232 port, ICSP/ICD…
RTC 8 Click is based on the RV-3028-C7, an extreme low power real-time clock/calendar (RTC) module from Micro Crystal Switzer…
So you want your Arduino to surf the web but you don't have room for the Arduino board plus the Ethernet Shield. What do you …
**Replacement:**[RTL-11112](http://www.sparkfun.com/products/11112). The new version of the Pro Mini breaks out the ADC 6 and…
Particle's IoT (Internet of Things) hardware development kit, the Photon, provides everything you need to build a connected p…
This is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect fo…
This handy little IC will correctly and safely charge our Lithium Polymer batteries with power from a USB port or from a DC w…
Pressure 10 Click features a digital interface barometric pressure sensor, based on piezoresistive bridge, labeled as HSPPAD0…
**Replacement:** None. We are no longer carrying this product but you may find something else you can use in our [wireless ca…
Everything you need to build a robot.
This is the mother of all JTAG Programmers for ARMs - and it's about 1/10th the price of other programmer/debuggers with the …
THERMO 5 Click measures temperature in default range of 0°C to 127°C and extended range of -64°C to 191°C with ±1°C acc…
Heart Rate 3 Click is a mikroBUS add-on board.
DC Motor 6 Click is a PWM chopper type brushed DC motor driver, labeled as TB67H451FNG.
DC MOTOR 14 Click is a PWM chopper type brushed DC motor driver, labeled as TB67H450FNG.
H-Bridge 4 Click is a Click board™ that contains the AP1010AEN, which is a two channel H-Bridge motor driver.
Temp Probe Click is a compact add-on board used as thermocouple temperature monitoring system.
This board features the ADT7422, a 16-bit I2C temperature sensor from Analog Devices.
Nano Power Click is a boost (step-up) DC-DC converter Click with extremely high efficiency and very low input voltage.
Charger 6 Click is a compact add-on board that represents a single-cell battery charger.
Hall Current 9 Click is a compact add-on board that provides a fast and precise solution for AC / DC current sensing.
These couplers allow you to connect a 1/4” shaft directly to your C1 Hitec servo spline. The set screw included with each s…
The fourth edition of our popular SIK, fully reworked from the ground up for a better learning experience!
Small breakout board for the PIC Microchip ENC28J60. Contains all the necessary hardware to implement an Ethernet interface i…
The Simblee 7-pin DIP board is a finger-tip sized, Arduino compatible, wireless enabled microcontroller. What makes the Simbl…
**Replacement:** None. There is no direct replacement for this product. This page is for reference only. Development board f…
**Replacement:** None. We no longer carry the GM862 therefore this evaluation kit has been retired. This page is for referenc…
GNSS ZOE Click is a evaluation board for ultra small ZOE-M8Q GNSS SiP receiver from u-blox.
**Replacement:**[SEN-10100](http://www.sparkfun.com/products/10100). The new revision corrects issues with the high pass filt…
This is the high speed motor on the RFL robot responsible for throwing and snap actions. Comes terminated with a common 2-pin…
Gyro 5 Click is a three-axis gyroscope Click board™ that can sense motion over three perpendicular axes.
Are you a Java developer looking to add advanced hardware I/O capabilities to your Android or PC application? Well, then the …