Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
This HDMI to VGA Adapter enables you to connect an HDMI port to a VGA port. These adapters are especially useful for displays…
This is the CUhead Pro, a WiFi/Ethernet Arduino shield with Airplay and DLNA audio and also acts as an access point for WiFi …
These aluminum channels are the building blocks to the [Actobotics](https://www.sparkfun.com/pages/Actobotics) line and funct…
This powerhouse is the Hitec HS-755HB servo. Able to take in 6 volts and deliver an impressive 183 oz-in. of maximum torque a…
This classroom pack from Bare Conductive provides you with everything you need to teach and engage up to 30 participants of a…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow.
The Teensy 3.1 is a breadboard-friendly development board with loads of features in a, well, teensy package.
This 5mp IR (Infrared) camera module is capable of 1080p video and still images and connects directly to your Raspberry Pi. S…
This is the NeoPixel NeoMatrix from Adafruit a large board with 64 WS2812 RGB LEDs arranged in an 8x8 matrix.
This is the 16 LED NeoPixel Ring from Adafruit, a small chainable 1.75" (44.5mm) outer diameter board equipped with 5050 WS28…
This is the 24 LED NeoPixel Ring from Adafruit, a small chainable 2.6" (66mm) outer diameter board equipped with 5050 WS2812 …
This is the LM3914 Dot/Bar display analog-controlled LED driver that uses an alinear output scale. With this driver all it ta…
This is the LM3916 Dot/Bar display analog-controlled LED driver that uses a more logarithmic/VU scale, which makes it well-su…
Do you make time to talk to your Arduino? Maybe you should! The EasyVR Shield 2.0 is a voice recognition shield for Arduino b…
The Mojo Clock/Visualizer Shield is a simple add-on for the Mojo v3 FPGA development platform. This shield's primary purpose …
This is the NeoPixel Shield from Adafruit. This Arduino shield is equipped with 40 WS2812 RGB LEDs arranged in an 5x8 matrix …
This shield makes it easy to connect up a pair of HUB-ee wheels to an Arduino Uno or Leonardo board. You can power two wheels…
This is a simple 10-Pin SMD female header. These are standard 0.1" spaced header pins that can be surface mounted for applica…
This is the HP QDSP-6064 bubble display, a tiny, 4-digit, 7-segment numerical indicator. THis little guy is perfect if you ne…
Rechargeable 9V batteries are cool, but chargers for them are not very common. This charger can charge 2 9V Li-Ion or Ni-Mh /…
This non-flanged "608" sized ball bearing fits nicely into a 22mm diameter hole and has a 8mm bore. This makes it perfect for…
This black fiber optic fabric is a cool and unique way to add some shine to your e-textiles project. There are optical fibers…
The Chiclet Sound Kit is Aniomagic's avant-garde way to make interactive textiles, paper, ceramics, and environments. They've…
This white LCD Bezel is a plastic frame for a 4.3" 4D Systems display while also providing an easy method to panel mount the …
This black LCD Bezel is a plastic frame for a 4.3" 4D Systems display while also providing an easy method to panel mount the …
This white LCD Bezel is a plastic frame for a 3.2" 4D Systems display while also providing an easy method to panel mount the …
This black LCD Bezel is a plastic frame for a 3.2" 4D Systems display while also providing an easy method to panel mount the …
You better call Dr. Grant because we've got a T'Rex! If you thought our previous robot chassis were beefy and rugged then you…
The Intel® Galileo board is based on the Intel® Quark SoC X1000, a 32-bit Intel Pentium®-class system on a chip (SoC). It …
This is a very thin flexible speaker with included amplifier, perfect for wearable applications where you need a little sound…
Have you ever wanted a reliable and easy to transport soldering iron without that bulky control box slowing you down? This is…
This display module from 4D systems is the uLCD-70DT, a 7.0” intelligent touchscreen LCD powered by the DIABLO16 graphics p…
Sparkle is Aniomagic's avant-garde way to make interactive textiles, paper, ceramics, and environments. They've made it so ea…
The BrickPi by Dexter Industries is an add-on for the popular Raspberry Pi development board that lets you control Lego® …
This is a 3-terminal microswitch, with a small push-button. This switch has a great 'clicky' sound to it with a nice tactile …
This is a 3-terminal microswitch, with a 17mm lever actuator. This switch has a great 'clicky' sound to it with a nice tactil…
This is a 3-terminal microswitch, with a 20mm offset lever actuator. This switch has a great 'clicky' sound to it with a nice…
This is a 3-terminal microswitch, with a 19mm roller lever actuator. This switch has a great 'clicky' sound to it with a nice…
These acrylic mounts are used to attach a miniature microswitches to a slotted surface like an [Actobotics](https://www.spark…
The Magician Chassis is our latest robot platform from Dagu. It features two gearmotors with 65mm wheels and a rear caster. T…
As the field of embedded electronics gets more advanced, hobbyists and professionals are both in need of smaller and more pow…
Introducing the BITalino, a (comparatively) low cost biomedical data acquisition dev board that allows you to create projects…
Do you need to permanently affix your board to one location without using screws? With this 3M VHB (very high bond) foam doub…
With more than 60 practical and creative hacks, this book helps you turn Raspberry Pi into the centerpiece of some cool elect…
The Teensy 2.0 breaks out all of the IO available on the ATMEGA32U4 to breadboard-friendly 0.1" spaced headers so you can hoo…
This audio board provides you with an easy-to-use tool to add high quality 16 bit, 44.1 kHz sample rate audio to your Teensy …