Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
iButton Click - is an iButton™ probe Click board™.
Joystick 3 Click is a compact add-on board that can fulfill your directional analog input needs.
Tamper Click is equipped with SDS001, a low profile side-actuated detect switch, made by C&K company.
Tamper 2 Click contains a levered D2HW-A221D switch by Omron, which outputs signal in both positions - pressed and released.
Joystick 2 Click is a smart navigation key concept based on SKRHABE010 by Alps, a 4-direction joystick switch with Center-pus…
This is a 1.75" long JST SH communication cable which can be cut and hacked to your needs and can even be used as pigtails
**Replacement: **None. We are no longer selling the bare IC. This page is for reference only. The popular FTDI USB to FIFO I…
**Replacement:** None. We are no longer carrying this EM-408 GPS Receiver in our catalog. This page is for reference only. T…
30 AWG wire for wire wrapping. Comes in Red, Black, and Yellow! Very important to color code projects. Or else at 2am: "Which…
The PIC-WEB Development Board is a very small but powerful webserver based on the PIC18F67J60. This development board has eve…
This is the mother of all JTAG Programmers for ARMs - and it's about 1/10th the price of other programmer/debuggers with the …
The Honeywell HMC6352 is a fully integrated compass module that combines 2-axis magneto-resistive sensors with the required a…
Hot-air rework nozzles compatible with all of our rework stations. Sold in **single** units by model number.
These are very small surface mount quartz crystals used where size is a concern. Ideal for use with Phillips LPC ARM ICs. …
This is the fantastically easy to use sensor from [Maxbotix](http://www.maxbotix.com). We are extremely pleased with the size…
Multilayer Ceramic Capacitors MLCC - SMD/SMT 25V 3300pF 0603 C0G 5% AEC-Q200 KEMET’s Automotive Grade Series surface mou…
**Replacement:** None. We are no longer carrying this glass in our catalog. This page is for reference only. High quality 16…
Stepper 12 Click is a compact add-on board that contains a bipolar stepper motor driver.
Multi Stepper Click is a compact add-on board that contains a bipolar stepper motor driver.
By popular request, we're selling the always-handy ProtoShield PCB on its own! Originally spawned with collaboration between …
This is a simple breakout board for our RFID readers. This board will bring the 2mm spaced pins out to two 0.1" spaced header…
**Replacement:**[SEN-11827](https://www.sparkfun.com/products/11827). This part has a new rev that accepts a lower voltage in…
This is the fantastically easy to use sensor from [Maxbotix](http://www.maxbotix.com/). We are extremely pleased with the siz…
**Replacement:**[DEV-11791](https://www.sparkfun.com/products/11791). This plated silver type thread tarnishes easy so we've …
**Replacement:**[DEV-11814](https://www.sparkfun.com/products/11814). This part has been upgraded to the µUSB-PA5, go check …
BT Audio 3 Click is a compact add-on board with high-performing voice and audio post-processing capability for Bluetooth audi…
GainAMP Click carries the LTC6912 dual channel, low noise, digitally programmable gain amplifier (PGA).
2x20W Amp Click carries the MAX9744 stereo class D audio power amplifier from Analog Devices.
A very simple breakout board for the DB9 connector. Takes the 9 incoming signals and puts them into a breadboard friendly sin…
**Replacement:** None. We are no longer carrying this product in our catalog. This page is for reference only. The ARM Corte…
This is simple prototype board for development of USB application with PIC18F4550 microcontroller. The power of the 18F4550 i…
BUZZ 2 Click carries the CMT-8540S-SMT magnetic buzzer transducer.
Analog MUX 4 Click is a compact add-on board that switches one of many analog inputs to one digital output.
Analog MUX 5 Click is a compact add-on board that switches one of many inputs to one output.
MUX 2 Click is a Click board™ that switches one of the eight inputs to one output.
Multiplexing allows address expansion as well as addressing one of the multiple identical devices, thus resolving address con…
This is the basic laser card module with circuitry built in so that it can be turned on/off with a TTL signal. Includes polar…
This is a simple two wire cable. One end has a 2-pin 0.1" pitch female connector, the opposite end is stripped and tinned str…
Every laser needs a holder! This custom designed plastic mount fits the SparkFun flat laser modules. Insert the module into t…
These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes …
This is a simple to use motion sensor. Power it up and wait 1-2 seconds for the sensor to get a snapshot of the still room. I…
**Replacement:** None. We are no longer carrying this CMOS camera in our catalog. This page is for reference only. The TCM82…
UART MUX 2 Click is a compact add-on board that enables pseudo-multidrop RS232 transmission.
Power MUX 2 Click is a compact add-on board that contains a highly configurable power mux.