Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
V to Hz 3 Click is a compact add-on board that converts an analog voltage input signal into a specific frequency pulse wave s…
10-pin 0.10" mikroProg for PIC.
1-Wire I2C Click carries the DS28E17 1-Wire-to-I2C master bridge from Analog Devices.
USB UART Click carries the FT232RL, a USB to UART interface IC, from FTDI.
RS485 3 Click is an RS422/485 transceiver Click board™, which can be used as an interface between the TTL level UART and th…
BroadR-Reach Click brings the industry grade communication standard to the mikroBUS™, which is built to be used in an Ether…
RS232 Isolator Click is a fully isolated dual transceiver Click, used to provide secure and easy UART to RS232 conversion, wi…
USB UART 3 Click is a versatile and feature-rich USB to UART interface from Silicon Labs.
V to Hz 2 Click is a device that converts an analog voltage input signal into a pulse wave signal of a certain frequency.
UART 1-Wire Click is used to convert standard UART or RS232 signals into 1-Wire® signals.
MCP2518FD Click is a compact add-on board representing a complete CAN solution used as a control node in a CAN network.
The design of the I2C to SPI Click is based around two SC18IS602B, an I2C-bus to SPI bridge from NXP.
The LIN Click is a Click board™ that features the TLE7259-3GE, a LIN transceiver, with integrated wake-up and protection fe…
Fan 2 Click carries the MAX31760 precision fan-speed controller.
LLC I2C Click can be utilized as the level converter for logic signals, which makes it a very useful Click board™.
ADC 16 Click is a compact add-on board that contains a high-performance data converter.
ADC 15 Click is a compact add-on board that contains a high-performance data converter.
Waveform 4 Click is a compact add-on board that represents a high-performance signal generator.
Comparator Click, carrying the LM2903 IC, has two independent precision voltage comparators.
DAC 2 Click carries LTC2601, a 16-bit digital-to-analog converter from Analog Devices, along with voltage output screw termin…
Ammeter Click is a mikroBUS™ add-on board with circuitry for measuring electric current (both AC and DC).
PIXI™ is an abbreviation for the Programmable mIXed signal In/Out, a technology that allows very flexible routing of both d…
ADC 5 Click is a Click board™ used to sample an analog voltage on the input and convert it to a digital information.
The tools provide users the ability to apply the right amount of leverage and torque in order to get the right bend.
High speed network communications are realized through an 80 MHz SPI interface.
Type C connector that converts the USB-C 2.0 micro head data into the ordinary USB 2.0 data.
pi-top [4] is a new game-changing, easy-to-use programmable computing device that combines digital making, coding and practic…
This board features the NTP5332, a highly integrated NFC IC which creates a secure standard-based link from the device to the…
NFC Extend Click is NFC tag interface device with possibility of using any shape and size external antenna, offering 16 Kbit …
NFC Tag 2 Click carries the NT3H2111 NTAG I2C energy harvesting NFC Forum Type 2 Tag from NXP.
NFC Click is a mikroBUS™ add-on board with a versatile near field communications controller from NXP — the PN7120 IC.
NFC Tag Click carries an M24SR64 NFC/RFID tag IC with a dual interface and 8KB of high-reliability EEPROM built-in.
The Shapeoko 4 XL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, har…
The Shapeoko 4 XXL is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, ha…
The Shapeoko 4 Standard is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metal…
The Gator Tooth Clamp is an ultra low profile clamp, designed to be used in a variety of ways.
The BitZero is a small accessory piece for your Shapeoko CNC machine meant to assist in finding the edges, or datums of the p…
These are the same RGB LEDs that were used for the old WS2801 breakout board. They're great when you need a lot of color from…
**Replacement:** None. We are no longer selling these. This page is for reference only. These are very small surface mount q…
Itty-bitty U.FL SMD connector. Great for tight PCB layouts that require antenna connections.
This is Atmel's high performance, low power 8-bit AVR ATMega328 microcontroller in a pint-sized TQFP package. Yes, [you reall…
Atmel's ATmega328P 8-Bit Processor in 28 pin DIP package. It's like the ATmega168, with double the flash space. 32K of progra…
These 0.1" spaced female headers are perfect for building your own Raspberry Pi B add-on modules. These PTH headers are arran…
The ever-popular FTDI USB to UART IC now comes with built-in EEPROM and built-in oscillator! This IC comes in a 28-pin SSOP p…
**Replacement:** None. There is no direct replacement for this item. This page is for reference only. These are video glasse…
**Replacement:** None we are no longer carrying this CMOS IR camera in our catalog. This page is for reference only. This is…