Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
MIKROE Temp&Hum 15 Click is a compact add-on board that contains the 4th generation of best-in-class SHT humidity sensing sol…
MIKROE ECG/GSR Click is a compact add-on board representing a complete solution for the development of ECG and GSR applicatio…
MIKROE LightRanger 8 Click is a compact add-on board that contains a ranging sensor with multi-target detection.
MIKROE LTE IoT 2 Click is equipped with the BG96 LTE module from Quectel Wireless Solutions, which supports LTE CAT M1 and NB…
It features Nordic nRF24L01P 2.4 GHz transceiver module with an embedded baseband protocol engine as well as 2.4 GHz PCB trac…
MIKROE RFid click features CR95HF 13.56 MHz contactless transceiver as well as trace antenna.
MIKROE SigFox 2 Click is a device which carries the SN10-12, a fully integrated Sigfox™ certified module by InnoComm.
MIKROE PWM 2 Click offers 48 independently controlled PWM channels, available over the onboard headers, perfectly suited for …
MIKROE LED Driver 3 Click is an RGB LED driver, capable of driving RGB LEDs with up to 30mA per segment, via the digital I2C …
MIKROE 8x8 R Click is a 64 LED matrix display Click board™, composed of SMD LEDs organized in 8 rows by 8 columns.
MIKROE SolidSwitch Click is a compact add-on board that contains load switch devices.
MIKROE LDC1101 Click is an inductance-to-digital converter Click Board™.
Stop fighting the SPI.transfer() function when driving one-way communications such as addressable leds or displays.
ChickTech's Soft Circuits Kit is a fun combination of electronics, software, and art!
This simple adapter wire terminates on one end with a JST-PH Male connector, and a JST-SM Male connector on the other.
This is a 5 wire cable with a SHR style (1mm pitch) connector on one end and 5 breadboard friendly pins on the other. These a…
This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and female connectors o…
If you are building any type of human machine interface, MIKROE OLED Switch Click can help you keep the design simple, clear …
MIKROE PWM Click is a simple solution for controlling 16 PWM outputs through a single I2C interface.
MIKROE I2C Isolator Click carries ISO1540, a low-power, bidirectional isolator compatible with I2C interfaces.
MIKROE Fiber Opt Click is a compact and easy solution for adding fiber-optic communication to your design.
MIKROE SPI Isolator Click carries the ADuM4154 5kV digital isolator optimized for a serial peripheral interface (SPI).
MIKROE LCD mini Click displays 2x16 monochrome characters on an LMB162XFW LCD display.
MIKROE Relay Click is a dual relay Click board™, which can be operated by the host MCU.
MIKROE Radiation Click is a Click board™ based on BG51 radiation sensor from Teviso Sensor Technologies.
MIKROE Weather Click carries BME280 integrated environmental unit from Bosch.
MIKROE Load Cell Click is a weight measurement Click which utilizes a load cell element, in order to precisely measure the we…
MIKROE OPTO Click is an accessory board in mikroBUS™ form factor. It features two VO2630 dual channel, high speed optocoupl…
This is a 5 wire cable with a SHR style (1mm pitch) connector on each end. These are very similar to our Qwiic connectors and…
The OpenMV M7 Camera is a small, low-power microcontroller board that allows you to easily implement applications using machi…
This simple adapter wire terminates on one end with a JST-PH Female connector, and a JST-SM Female connector on the other.
The WiFi IR Blaster is designed to connect all of your legacy IR-controlled devices to a WiFi network -- exposing them to a n…
It features a microSD card slot for microSD cards used as a mass storage media for portable devices.
MIKROE MRAM Click features MRAM module which contains 262,144 magnetoresistive memory cells, organized into 32,768 bytes of m…
MIKROE DC MOTOR Click is a DC motor driver board in mikroBUS™ form factor.
MIKROE Fan Click carries an EMC2301 controller for powering and regulating the operation of 5V four-wire fans.
MIKROE StereoAmp Click functions as a stereo amplifier and is ideal for battery operated devices or as a lab amplifier.
MIKROE MRAM 2 Click is a compact add-on board for applications that must store and retrieve data and programs quickly using a…
MIKROE SRAM Click lets you add 1 Mbit of additional SRAM memory to your devices, via the 23LC1024 chip.
MIKROE nvSRAM Click is a compact add-on board that contains the most reliable nonvolatile memory.
MIKROE Brushless Click carries Toshiba's TB6575FNG IC for driving 3-phase full-wave Brushless DC motors — which are ideal f…
MIKROE Stepper Click is a complete solution for driving bipolar stepper motors with full/half and micro-steps.
MIKROE BUZZ Click is an accessory board in mikroBus™ form factor.
Text To Speech Click is a mikroBUS™ add-on board that carries an Epson S1V30120 speech synthesis IC.
MIKROE Speaker Click is a compact add-on board that contains an audio power amplifier with a high-quality audio reproduction.
MIKROE Servo Click is a compact add-on board that contains a PWM servo driver with voltage sensing circuitry.