Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic Twist is a digital RGB rotary encoder breakout that is also able to connect to our Qwiic Connect System.
The MS8607 from TE is an impressive combination pressure, humidity, temperature (PHT) sensor with accuracy of ±2mbar pressur…
The SparkFun Qwiic TMP117 Breakout is a high precision temperature sensor equipped with an I2C interface.
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun Qwiic 12 Bit ADC can provide four channels of I2C controlled ADC input to your Qwiic enabled project.
With a 32-bit ARM® Cortex®-M4 RISC core, the SparkFun STM32 Thing Plus brings power and precision to your projects.
The SparkFun MLX90393 Magnetometer Breakout is a 3-axis magnetic sensor, capable of sensing very small fields even under satu…
The SparkFun MicroMod GNSS carrier board has the accuracy of GNSS Real Time Kinematics (RTK) with the flexibility of the Micr…
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
Here is a tiny 4-pin Qwiic 1mm JST connector. This connector is used on all of our Qwiic-based boards and can be used to crea…
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
The Air Quality Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with th…
The TCT40 distance sensor is great for non-contact distance readings from 2cm to 400cm. This unit adds a pair of Qwiic connec…
The SparkFun Thing Plus - RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspber…
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
The QwiicBus MidPoint works in tandem with the QwiicBus Endpoint to extend the range of your I2C bus and tap into it to drop …
The SparkFun controller:bit is a "carrier" board for the micro:bit that, when combined with the micro:bit provides a directio…
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
The SparkFun SGP40 Air Quality Sensor provides a measurement of the quality of the air in your room or house.
The SparkFun Qwiic Shield is an easy-to-assemble board that provides a simple way to incorporate the Qwiic Connect System wit…
With the micro:arcade kit V2.0 you will be able to turn a classic controller into an arcade cabinet by connecting just a few …
The Qwiic MultiPort adds additional ports to boards that have only one Qwiic port on the I2C bus.
The SparkFun ESP32 Thing Plus with U.FL allows you to get started with Espressif IoT ideations while still enjoying all the a…
The SparkFun Pro RF is a LoRa®-enabled wireless board that marries a SAMD21 and a long-range RFM95W to make a compact and ea…
This connector is used on all of our Qwiic-based boards and can be used to create your own I2C-based device compatible with t…
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
This SparkFun Environmental Sensor is a breakout for the 4-in-1 BME680 gas sensor from Bosch.
The SparkFun Qwiic Button with red LED simplifies all of those nasty worries away into an easy to use I2C device, no solderin…
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
The SparkFun SHTC3 Humidity Sensor Breakout is a low cost, easy-to-use, highly accurate digital humidity and temperature sens…
The Qwiic to STEMMA Adapter Cable allows interoperability between the SparkFun Qwiic Connect System and the I2C based STEMMA …
The SparkFun RFID Qwiic Kit is a simple, yet all-in-one I2C based RFID starting point for the ID-3LA, ID-12LA, and ID-20LA re…
The SparkFun Qwiic LPS28DFW Micro Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from S…
The SparkFun TMP102 Qwiic is an easy-to-use digital temperature sensor equipped with a couple of Qwiic connectors for easy I2…
The SparkFun Qwiic Joystick combines the convenience of the Qwiic connection system and an analog joystick.
Our GNSS Splitter (Power Divider) lets you connect a single GNSS antenna to two boards or modules. It splits (divides) the an…
This kit provides you with a MicroMod Base, two sensors, a joystick, and an OLED screen as well as all the cables you need to…
The SparkFun expLoRaBLE Thing Plus is a Feather form-factor development board with the NM180100 system in package (SiP), from…
The SparkFun Qwiic Human Presence and Motion Sensor is built around the STHS34PF80 low-power, high-sensitivity IR sensor for …
The MicroMod Asset Tracker Carrier Board provides you with a toolkit to monitor and track the location of your assets
The SparkFun Qwiic LED Stick features ten addressable APA102 LEDs, making it easy to add full color LED control using I2C.
Here is the Zio Qwiic 1.5inch 128 x 128 pixels OLED display module.
The Base version of the SparkFun OpenLog Data Collector Kit with Machinechat is an easy way to organize and display your data…
The SparkFun Qwiic Buzzer adds simple beeps and buzzes to your projects via I2C. Make some noises to alert you when something…
The SparkFun Digi XBee® Explorer USB-C is the perfect option for extensive XBee development functionality with quick (Qwiic)…
The SparkFun Photoacoustic Spectroscopy CO2 Sensor features the XENSIV™ PAS CO2 sensor package from Infineon©, which provi…