Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Dual-Port Logging Shield is a Thing Plus/Feather-compatible board which allows you to access your microSD card o…
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
The Single MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The Double MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like ArmĀ® Mbed…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
This is a USB Type-C Power Supply that is compatible with the Raspberry Pi 4.
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…
This adaptor allows you to power your RPi 4 with a previous usb-micro B power supply.
Arduino Opta is a secure, easy-to-use micro PLC (Programmable Logic Controller) with Industrial IoT capabilities.
The BeaglePlay by BeagleBoard is a Single Board Computer is designed to simplify the complexities of embedded system developm…
USB-A to USB-C with real-time display charging power, all in a 4ft cable!
The QC3.0 Power Supply Set (US) is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V…
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …
The RED-V Thing Plus from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which bring…
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…
The SparkFun Qwiic MP3 Trigger takes care of all the necessary requirements for playing sound files, all you need to do is se…