Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Copper tape has countless applications in electronics from creating low-profile traces for electrical components to RF-shield…
This is a SparkFun exclusive! These are 155mm long, 26 AWG jumpers with female connectors on both ends. Use these to jumper f…
This is an inexpensive 3-foot-long HDMI to Mini HDMI cable that you can use to hook up your Raspberry Pi Zero W to a suitable…
This 4xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, slidi…
This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, slidi…
The SparkFun Qwiic Shield for Arduino Nano makes it so you can use SparkFun's Qwiic connect ecosystem with development boards…
The AS358P is a great, easy-to-use dual-channel Op-amp. Op-amps have so many [applications](http://en.wikipedia.org/wiki/Oper…
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
This 2xAAA battery holder puts a nice finishing touch on your battery-powered project. This holder features a sliding, remova…
Plug this small microphone into a USB port and add microphone functionality without any additional drivers.
The SparkFun Qwiic Shield for Thing Plus makes it so you can use SparkFun's Qwiic connect ecosystem with development boards t…
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
This is a simple SPDT slide switch - great for use as an ON/OFF button, or just as a general control switch. The pins are spa…
The SparkFun Qwiic Button Breakout simplifies all of those nasty worries away into an easy to use I2C device, and with our Qw…
This is a USB 2.0 type A to Mini-B 5-pin cable. You know, the mini-B connector that usually comes with USB Hubs, Cameras, MP3…
This is a simple two wire cable. Great for jumping from board to board or just about anything else. There is a 2-pin JST RE c…
This is a simple four wire cable. Great for jumping from board to board or just about anything else. There is a 4-pin JST con…
This is a simple 3 pin female PTH header. This header is in a configuration that makes it ideal to be used with the [MyoWare …
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
Experience sharp, smooth video calling (720p/30FPS) in a widescreen format with the C270 HD Webcam.
This little round on/off/on toggle switch is rated up to 10A at 125VAC and can be panel mounted in a 20mm diameter hole.
This is a simple breakout board for the popular XBee product from Digi. This board breaks out all 20 pins of the XBee to a 0.…
A small 1/4 wave rubber duck antenna for LoRa or other 860-960MHz communication. Antenna has a center frequency of 915MHz and…
This is a right angle 5mm addressable LED. It sounds boring, but at the time of writing, *this is the first one in the world*…
This is a classic 9V snap connector terminated with 2-pin polarized Molex connector with 0.1" spacing.
A simple looking ball-point pen that allows you to draw circuits instead of soldering or wiring them to a breadboard.
The Raspberry Pi Debug Probe is an inexpensive, all-in-one USB to serial debug and UART bridge.
This is not your normal PIR! The SparkFun AK9753 Human Presence Sensor Breakout is a Qwiic enabled, 4-channel Nondispersive I…
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
The official case for the Raspberry Pi 4 from Raspberry Pi!
The is the official, 2m, micro HDMI to HDMI Cable for use with the Raspberry Pi.
This is a brass sponge that will help clean your soldering iron tip. Use it to remove residue from your iron tip before solde…
This will be a treat for your ears! The Hamburger Mini Speaker is a 3W economical speaker option for any project needing stan…
While a DMM is great for a quick check, a panel mount current and volt meter is handy when you need to constantly monitor a s…
A Lithium battery specifically designed for operating the real time clock (RTC) on the Raspberry Pi 5.
PICAXE-08M2 microcontroller chip. PICAXE is a neat entry-level microcontroller system that is relatively cheap to get s…
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …
The SparkFun Micro OLED Breakout Board with Headers breaks out a small monochrome, blue-on-black OLED via 0.1"-spaced, pre-so…
Through-hole RJ11 socket with PCB mounting posts. 6-pin connection - housing accepts common telephone connectors/wiring. I…
This is a very simple board that takes a 4-9V input voltage and outputs a selectable 1.8V or 3.3V regulated voltage. All head…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
Small and cost effective FPGA board from Sipeed.
This is just your basic reversible screwdriver - pocket sized! Both flat and phillips heads available. Comes with pin clip an…
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
These headers are made to work with the Teensy 4.1, Teensy 3.6, and Teensy 3.5 development boards.
The SparkFun Qwiic dToF TMF8820 Imager is a direct time-of-flight sensor that includes a single modular package with an assoc…
The Raspberry Pi Zero Case has been designed to fit both the Pi Zero and the Pi Zero W. These official cases consist of sever…
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…